??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BFE-20-M5-10 - T-bolt
Bill of material
BFE-20-M5-12
Bestellnummer
CODE
BFE
syxc
20type
M
M5
L
mm
F
10.5 mm
N
6 mm
K
6.0 mm
H
4.3 mm
E
1.0 mm
weight
g
PDF
BFE.pdf
Previews
3D
Dimension
2D
Download CAD models