??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFB11 - Uniform section ultra-thin wall bearing/Four point angular contact ball bearing
Bill of material
BFB11-JU040X
Code
BFB11
type
Four point angular contact ball bearing
Bearing accuracy
GB/T 307.1 0level
national standard material
GCr15
Equivalent material
SUJ2
contact angle
30 °
Model analysis
J(Double sided rubber sealing ring)/U(Super wide section dimension B, B1)/X(Four point angular contact ball bearing)
Bearing model
d
101.60 mm
D
120.65 mm
B
12.7 mm
B1
9.53 mm
Cr
5.03 KN
Cor
7.46 KN
Ca
7.86 KN
Coa
18.70 KN
Cr
208 N.m
Cor
408 N.m
Limiting speed
620 r/min
No load limit torque
0.02 N.m
da
105.41 min
Da
115.49 max
Reference weight
0.25 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models