??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFB01 - Deep groove ball bearing/Uniform section ultra-thin wall bearing
Bill of material
BFB01-JU040C
Code
BFB01
type
Deep groove ball bearing
Bearing accuracy
GB/T 307.1 0level
national standard material
GCr15
Equivalent material
SUJ2
Model analysis
J(Double sided rubber sealing ring)/U(Ultra wide section size)/C(Deep groove ball bearing)
Bearing model
d
101.60 mm
D
120.65 mm
B
12.7 mm
B1
9.53 mm
Cr
3.13 KN
Cor
7.47 KN
Limiting speed
1640 r/min
No load limit torque
0.02 N.m
da
105.41 min
Da
115.49 max
Reference weight
0.25 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models