目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
BFB 75
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Bases and Flanges
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/basi_e_flange/bfb.prj},{NB=BFB 75 (BORDIGNON)},{CAT=BORDIGNON},{MOD=AGS1500, AGS2400, GGS2400, IGS1500, LGS1500, PGS1500, PGS2400, TGS5000, VV2385},{A=100},{B=73.5},{C=40},{D=20},{E=9.0},{F=18},{G=15},{H=11.0},{J=12},{K=14},{FIG=2},{DSIMG=_templates/images/back_bot},{MODSF=BFB.75},{MODBORD=BFB 75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bordignon
Description
BFB - FIXING BASE PLATE AUTOMOTIVE STANDARD
Bill of material
BFB 75
Codice
BFB 75
BFB 75
For models
AGS1500, AGS2400, GGS2400, IGS1500, LGS1500, PGS1500, PGS2400, TGS5000, VV2385
AGS1500, AGS2400, GGS2400, IGS1500, LGS1500, PGS1500, PGS2400, TGS5000, VV2385
A
100
100
mm
B
73.5
73.5
mm
C
40
40
mm
D
20
20
mm
E
9.0
9.0
mm
F
18
18
mm
G
15
15
mm
H
11.0
11.0
mm
J
12
12
mm
K
14
14
mm
FIG
2
2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型