??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
EWAR - Ernst Wagner
Description
BF635 - Angled grab rail 135°
Bill of material
BF635 Angled grab rail 135° 700R satin - 635200
Article-No./Description
Surface
Ident-No.
LOD Level
Length
700 mm
Weight
2.0 kg
Info
PDF
Detail page wagner.de
Info
Previews
3D
Dimension
2D
Download CAD models