??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EWAR - Ernst Wagner
Description
BF625 - Angled shower rail 90°
Bill of material
BF625 Angled shower rail 90° 1100x600L satin - 625500
Article-No./Description
Surface
Satin Finished (Standard)
Ident-No.
LOD Level
Height
1100 mm
Length
600 mm
Weight
3.9 kg
Info
PDF
Detail page wagner.de
Info
Previews
3D
Dimension
2D
Download CAD models