카탈로그: Global Connector Technology
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BF210-06-A-9-D
Global Connector Technology
Board to Board Connector
2.00 mm
Socket
BF210
Powered by
CAD모델 선택
{gct/b_t_b_connector/2_00mm/socket/bf210/bf210_asmtab.prj},{NB=BF210-06-A-9-D},{OCX=BF210},{NOC=6},{CP=A},{IM=9},{PO=D},{WEB=https://gct.co/connector/BF210},{REV=A},{REVDAT=04.08.2023},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here},{PPATH=parts/bf210_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF210 - Socket
Bill of material
BF210-06-A-9-D
Order code
BF210-06-A-9-D
Number of Contacts
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/Tin On Tail
C = Tin All Over
G = 10μ" Gold Contact Area/Tin On Tail
I = 30μ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/Tin On Tail
C = Tin All Over
G = 10μ" Gold Contact Area/Tin On Tail
I = 30μ" Gold Contact Area/Tin On Tail
Insulator Material
9 = Nylon 9T (Standard)
L = LCP
9 = Nylon 9T (Standard)
L = LCP
Packing Options
D = Tube (Standard)
C = Tape & Reel With Film
F = Tube With Film
H = Tray
D = Tube (Standard)
C = Tape & Reel With Film
F = Tube With Film
H = Tray
A
4.00
mm
B
6.50
mm
Website link
https://gct.co/connector/BF210
Revision
A
Revision Date
04.08.2023
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성