??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF185 - Socket
Bill of material
BF185-06-A-0-L-F
Order code
BF185-06-A-0-L-F
Number of Contacts
Contact Plating
Locating Peg
Insulator Material
Packing Options
A
4.00 mm
B
6.30 mm
C
2.00 mm
Website link
https://gct.co/connector/BF185
Revision
A2
Revision Date
12.2.2019
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
Dimension
2D
Download CAD models