??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF155 - Socket
Bill of material
BF155-006-A-0625-N-D
Order code
BF155-006-A-0625-N-D
Number of Contacts
Contact Plating
Tail Length (1/100mm)
6.25
Insulator Material
Packing Options
A
2.00 mm
B
4.30 mm
Website link
https://gct.co/connector/BF155
Revision
B1
Revision Date
9.11.2017
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
Размер
2D
Сваляне на CAD модели