??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF100 - Socket
Bill of material
BF100-04-A-C-0-0625-N-C
Order code
BF100-04-A-C-0-0625-N-C
Number of Contacts
Contact Plating
Insulator (Height 'H')
mm
Locating peg
Dimensions W - Footprint Width (1/100mm)
Insulator Material
Packing Options
A
2.00 mm
B
4.60 mm
C
/ mm
Website link
https://gct.co/connector/BF100
Revision
H2
Revision Date
9.11.2017
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
Dimension
2D
Download CAD models