目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
BF-1303
ASOH
Aceball
Straight
Powered by
CAD模型選擇
{asoh/aceball/straight/bf_asmtab.prj},{NB=BF-1303 (OPWL)},{IDNR=},{CNSORDERNO=BF-1303},{TA=},{TL=},{TC=},{CT=WL},{POH=OP},{SD=6},{A=3/8},{D=9.53},{L1=20.0},{L=55.5},{H=29},{X=0.5},{PPATH=config/bf_asmtpl.prj},{XTC=Plated},{XTC1=Clear}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
ASOH
Description
BF, Flare type
Bill of material
BF-1303
Order number
BF-1303
BF-1303
Type of angle
R1
R2
R3
R4
L1
L2
L3
L4
R1
R2
R3
R4
L1
L2
L3
L4
Type of lever
Standard
Short type
Mouse type
ADC
ZDC
BO
Standard
Short type
Mouse type
ADC
ZDC
BO
Type of color
Orange
Blue
Black
Yellow
Green
Gray
White
Orange
Blue
Black
Yellow
Green
Gray
White
Type of angle
White line
Poly-cap
Arrow
White line
Poly-cap
Arrow
Position of handle
Open
Closed
Middle
Open
Closed
Middle
Diameter
6
6
mm
Thread (R)
3/8
3/8
Diameter
9.53
9.53
mm
L1
20.0
20.0
mm
L
55.5
55.5
mm
H
29
29
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型