??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Bevel Type Sideflex Chain - 880 Series
Bill of material
880-K325
Chain model
Series
880 Series
Product name
Bevel Type Sideflex Chain
Application
Suitable for food and beverage industry such as transportation of bottles, cans etc.
Material
Coffee color POM. Work temp:-30°C to 90 °C
Pin material
Stainless steel
Maximum speed
50M/min lubrication, 30M/min dry
Working load
2100N(25°C) ,Max.length 9m
Width
mm
Weight
kg/m
opposite bending raduis
75 mm
Sideflex radius
mm
E
7.0 mm
H
16.00 mm
L
7.55 mm
P
38.1 mm
Q
43.0 mm
T
4 mm
Previews
3D
2D
Download CAD models