??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BETE, ABETE,BETEL,ABETEL - Height Adjusting Blocks for Linear Guide Free Side
Bill of material
BETE28-160-15
Part No.
Type
BETE
Length Type
No. (Linear Guide H Dimension)
Material
Surface Treatment
Electroless Nickel Plating
L Selection
mm
LS1
mm
T Selection (1mm Increment)
mm
Enter value for T
T Selection (1mm Increment)
mm
cm
inch
ft
Number of M (Tapped) Holes
Number of S (Drilled + Counterbore) Holes
C
mm
K
3 mm
Q
3 mm
N
20.0 mm
P
mm
N1
P1
M Tapped Hole
d
mm
G
mm
h
mm
Previews
3D
Dimension
2D
Download CAD models