??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider
Description
best wood WALL 140
Bill of material
best wood WALL 140
Standard
EN 13171
ETA / type approval
ETA-16/0997; ETA-15/0731; aBG-33.84-1674; aBG-33.84-1675
Density
140 kg/m3
Variant
Thickness
mm
Length
mm
Width
580 mm
LOD Destination
LOD Level
Produkt link
Link
Tehnical data sheet
Link
Nature plus
Link
EIFS
Link
Nominal value of thermal conductivity λD
0.040 W/m K
Rated value of thermal conductivity λB
0.042 W/m K
Fire behavior according to DIN EN 13501-1
E
Building material class according to DIN 4102-1
B2
Full declaration
Wood fibers, PMDI gluing, paraffin
Production Method
Dry Process
Compressive stress at 10% compression
≥ 100 kPa
Tensile strength perpendicular to the plate plane
≥ 20 kPa
Young's modulus E
≥ 1.45 N/mm^2
Water vapor diffusion resistance coefficient μ
3
Length-related flow resistance
> 75 kPa*s/m^2
Short term water intake
<1.0 kg/m^2
Specific heat capacity
2100 J/(kg*K)
Name insulation board
WF-EN13171-T4-CS(10\Y)100-TR20-WS 1,0-AF75-MU3
Waste code numbers according to AVV
030105, 170201
Previews
3D
Dimension
2D
Download CAD models