??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider
Description
best wood PERIMETER DAMING
Bill of material
6124PMD40mm
Item number
6124PMD40mm
Variant
Dull
Thickness
mm
Length
1000 mm
Width
500 mm
LOD Destination
LOD Level
Product Link
Link
Technical data sheet
Link
Specification
EPS 035 PW
Rated value of the thermal conductivity
0.035 W/m K
Application
Perimeter insulation
Compressive stress at 10% compression
150 kPa
Fire index
B1 according to DIN 4102
Previews
3D
Dimension
2D
Download CAD models