??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider
Description
best wood FLEX 50
Bill of material
best wood FLEX 50
Standard
EN 13171
Density
50 kg/m3
Variants
Thickness
mm
Length
1200 mm
Width
mm
Weight
1.356 kg
LOD Destination
LOD Level
Product Link
Link
Tehnical data sheet
Link
Nature Plus
Link
Keymark
Link
EPD certificate
Link
Nominal value of thermal conductivity λD
0.037 W/m K
Rated value of thermal conductivity λB
0.039 W/m K
Fire behavior according to DIN EN 13501-1
E
Building material class according to DIN 4102-1
B2
Full Declaration
Wood fibers, polyamide (binder fiber), ammonium sulfate (fire retardant)
Production Method
Dry Process
Water vapor diffusion resistance coefficient μ
1 to 2
Length-related flow resistance
> 10 kPa*s/m^2
Short term water intake
<1.0 kg/m^2
Specific heat capacity
2100 J/(kg*K)
Name insulation board
WF-EN13171-T2-AF10-MU1/2
Waste code numbers according to AVV
030105, 170201
Previews
3D
Dimension
2D
Download CAD models