??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Contact hazard protection cover plate - for connection block
Bill of material
9677.925
Part number
9677.925
PDF Catalog
PDF Catalog
Designation 1
Contact hazard protection cover plate
Designation 2
for connection block
Width
105 mm
Height
245 mm
Packs of
1 pc(s).
Weight
0.320 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-21-16
CNSETIM40
EC000775
Previews
3D
Dimension
2D
Download CAD models