??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BEQ06 - Double angular contact ball bearings in pairs, combined type • DB/DF/DT pairing • with seal ring, standard type • contact angle 25°
Bill of material
BEQ06-7000DB-2RZ
Code
BEQ06
type
Combination • Standard
Bearing Type Code
7
Bearing accuracy
GB/T307.1 Level 5
postcode
2RZ (non-contact type with rubber seal on both sides)
Bearing GB material
GCr15
Bearing equivalent material
SUJ2
Contact angle
15°
Bearing Type
Combination
d
10 mm
D
26 mm
B
8 mm
r
0.3 mm
r1
0.15 mm
Dynamic (Cr) rated load
8.75 KN
Static (Cor) rated load
5.20 KN
Allowable Speed (Reference) - Grease Lubrication
20000 rpm
Allowable Speed (Reference) - Oil Lubrication
28000 rpm
Action point a
18.4
Installation size db(min)
12.5 mm
Installation size da(max)
24.8 mm
Installation size ra(max)
0.30 mm
reference weight
0.08 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models