??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BEP06 - Single row angular contact ball bearing, unpaired • with seal, standard type, contact angle 25°
Bill of material
BEP06-7000-2RZ
Code
BEP06
type
Single row • Standard
Bearing Type Code
7
Bearing accuracy
GB/T307.1 Level 5
postcode
2RZ (non-contact type with rubber seal on both sides)
Bearing GB material
GCr15
Bearing equivalent material
SUJ2
Contact angle
25°
Bearing Type
d
10 mm
D
26 mm
B
8 mm
r
0.3 mm
r1
0.15 mm
Dynamic (Cr) rated load
5.35 KN
Static (Cor) rated load
2.60 KN
Allowable Speed (Reference) - Grease Lubrication
24000 rpm
Allowable Speed (Reference) - Oil Lubrication
34000 rpm
Action point a
9.2
Installation size db(min)
12.5 mm
Installation size da(max)
23.5 mm
Installation size ra(max)
0.3 mm
reference weight
0.04 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models