??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Belt gear dummy - OSP-E...S*
Bill of material
PO-OSP-E25S-45-min.40max.100-min.25max.70-M1-1:1-D=6 40 25 110 16 0
Size
Parameter
mm
W
mm
D2
mm
Enter value for D2
mm
cm
inch
ft
D3
mm
S1
mm
I
mm
L
mm
LM
mm
Enter value for LM
mm
cm
inch
ft
Parameter
mm
SPIN
mm
A1
100.000 mm
D
mm
B
mm
C
80.000 mm
Y
6.000 mm
F
mm
G
mm
H
mm
R
7.000 mm
E
mm
E1
mm
E2
mm
E3
mm
E4
mm
E5
mm
E6
mm
Previews
3D
2D
Download CAD models