??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB2 (2.5 Folds) - SPB2 50 ED-65 G1/4-AG
Bill of material
SCHMALZ 10.01.06.03461 SPB2 50 ED-65 G1/4-AG
Name
10_01_06_03461
NNCUSTOM
SPB2 50 ED-65 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB2 50 ED-65 G1/4-AG
LINACUSTOM
SPB2 50 ED-65 G1/4-AG
Order number
10.01.06.03461
d2
27.1 mm
dn
6.1 mm
D1
52.2 mm
Dmax(S)
55.5 mm
Ds
51.3 mm
G1
G1/4"-AG
H
63.1 mm
LG1
10 mm
SW1
17 mm
SW2
6 mm
Z
32 mm
Baugröße
50
Saugkraft
34.6 N
Abreißkraft
61.8 N
Querkraft
28.5 N
Volumen
51.8 cmł
Werkstückradius (min) (konvex)
75 mm
Schlauchinnendurchmesser (empf.)
6 mm
Faltenanzahl
2.5
Saugerwerkstoff
Elastodur
Werkstoffhärte
65 °Sh
Weight
30.9 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD