??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB2 (2.5 Folds) - SPB2 30 ED-65 G1/8-IG
Bill of material
SCHMALZ 10.01.06.03458 SPB2 30 ED-65 G1/8-IG
Name
10_01_06_03458
NNCUSTOM
SPB2 30 ED-65 G1/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB2 30 ED-65 G1/8-IG
LINACUSTOM
SPB2 30 ED-65 G1/8-IG
Order number
10.01.06.03458
d2
16.9 mm
dn
4 mm
D1
32.2 mm
Dmax(S)
34 mm
Ds
31.4 mm
G1
G1/8"-IG
H
50.2 mm
LG1
8 mm
SW1
14 mm
SW2
4 mm
Z
20 mm
Baugröße
30
Saugkraft
14.4 N
Abreißkraft
28.4 N
Querkraft
12.8 N
Volumen
12.4 cmł
Werkstückradius (min) (konvex)
30 mm
Schlauchinnendurchmesser (empf.)
6 mm
Faltenanzahl
2.5
Saugerwerkstoff
Elastodur
Werkstoffhärte
65 °Sh
Weight
10.5 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD