??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA-B (1.5 Folds) - FSGA-B50 CR-50 G1/8-IG S
Bill of material
SCHMALZ 10.01.06.01131 FSGA-B50 CR-50 G1/8-IG S
Name
10_01_06_01131
NNCUSTOM
FSGA-B50 CR-50 G1/8-IG S
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA-B50 CR-50 G1/8-IG S
LINACUSTOM
FSGA-B50 CR-50 G1/8-IG S
Order number
10.01.06.01131
D
15 mm
D1
58 mm
Ds
50 mm
H1
43 mm
Faltenanzahl
1.5
Saugkraft
48.2 N
Saugerwerkstoff
Chloroprene CR
Weight
34.6 g
Previews
3D
Dimension
2D
Download CAD models