??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA-B (1.5 Folds) - FSGA-B40 SI-50 G1/8-IG
Bill of material
SCHMALZ 10.01.06.01128 FSGA-B40 SI-50 G1/8-IG
Name
10_01_06_01128
NNCUSTOM
FSGA-B40 SI-50 G1/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA-B40 SI-50 G1/8-IG
LINACUSTOM
FSGA-B40 SI-50 G1/8-IG
Order number
10.01.06.01128
D
15 mm
D1
46 mm
Ds
40 mm
H1
36 mm
Faltenanzahl
1.5
Saugerwerkstoff
Silikon SI
Weight
14.6 g
Previews
3D
Dimension
2D
Download CAD models