??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA-B (1.5 Folds) - FSGA-B30 SI-50 G1/8-AG / M5-IG
Bill of material
SCHMALZ 10.01.06.01124 FSGA-B30 SI-50 G1/8-AG / M5-IG
Name
10_01_06_01124
NNCUSTOM
FSGA-B30 SI-50 G1/8-AG / M5-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA-B30 SI-50 G1/8-AG / M5-IG
LINACUSTOM
FSGA-B30 SI-50 G1/8-AG / M5-IG
Order number
10.01.06.01124
D1
37 mm
Ds
30 mm
G2
M5-IG
H1
33.5 mm
Faltenanzahl
1.5
Saugkraft
15.6 N
Saugerwerkstoff
Silikon SI
Weight
9.2 g
Previews
3D
Dimension
2D
Download CAD models