??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA-B (1.5 Folds) - FSGA-B30 CR-60 G1/8-AG / M5-IG
Bill of material
SCHMALZ 10.01.06.01122 FSGA-B30 CR-60 G1/8-AG / M5-IG
Name
10_01_06_01122
NNCUSTOM
FSGA-B30 CR-60 G1/8-AG / M5-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA-B30 CR-60 G1/8-AG / M5-IG
LINACUSTOM
FSGA-B30 CR-60 G1/8-AG / M5-IG
Order number
10.01.06.01122
D1
37 mm
Ds
30 mm
G2
M5-IG
H1
33.5 mm
Faltenanzahl
1.5
Saugkraft
15.6 N
Saugerwerkstoff
Chloroprene CR
Weight
10.4 g
Previews
3D
Boyut
2D
CAD modeli indir