??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA-B (1.5 Folds) - FSGA-B20 CR-60 G1/8-AG / M5-IG S
Bill of material
SCHMALZ 10.01.06.01119 FSGA-B20 CR-60 G1/8-AG / M5-IG S
Name
10_01_06_01119
NNCUSTOM
FSGA-B20 CR-60 G1/8-AG / M5-IG S
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA-B20 CR-60 G1/8-AG / M5-IG S
LINACUSTOM
FSGA-B20 CR-60 G1/8-AG / M5-IG S
Order number
10.01.06.01119
D1
24 mm
Ds
20 mm
G2
M5-IG
H1
26.5 mm
Faltenanzahl
1.5
Saugkraft
5.7 N
Saugerwerkstoff
Chloroprene CR
Weight
5.5 g
Previews
3D
Dimension
2D
Download CAD models