??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 60 ED-85 G3/8-IG
Bill of material
SCHMALZ 10.01.19.00030 SAXM 60 ED-85 G3/8-IG
Name
10_01_19_00030
NNCUSTOM
SAXM 60 ED-85 G3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 60 ED-85 G3/8-IG
LINACUSTOM
SAXM 60 ED-85 G3/8-IG
Order number
10.01.19.00030
dn
6.1 mm
Dmax(S)
69.7 mm
Ds
61.5 mm
G1
G3/8"-IG
H
45.3 mm
LG1
12 mm
SW1
22 mm
Z
10.9 mm
Saugkraft
154 N
Querkraft
85 N
Querkraft (geölte Oberfläche)
155 N
Volumen
24.2 cmł
Werkstückradius (min) (konvex)
30 mm
Schlauchinnendurchmesser (empf.)
6 mm
Baugröße
60
Connection
G3/8"-IG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
36.1 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD