??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 50 ED-85 G3/8-AG
Bill of material
SCHMALZ 10.01.19.00054 SAXM 50 ED-85 G3/8-AG
Name
10_01_19_00054
NNCUSTOM
SAXM 50 ED-85 G3/8-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 50 ED-85 G3/8-AG
LINACUSTOM
SAXM 50 ED-85 G3/8-AG
Order number
10.01.19.00054
dn
6.1 mm
Dmax(S)
58.4 mm
Ds
51.5 mm
G1
G3/8"-AG
H
33.3 mm
LG1
10 mm
SW1
22 mm
Z
8.4 mm
Saugkraft
109 N
Querkraft
58 N
Querkraft (geölte Oberfläche)
110 N
Volumen
14.4 cmł
Werkstückradius (min) (konvex)
25 mm
Schlauchinnendurchmesser (empf.)
6 mm
Baugröße
50
Connection
G3/8"-AG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
33.8 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD