??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 40 ED-85 NPT3/8-IG
Bill of material
SCHMALZ 10.01.19.00064 SAXM 40 ED-85 NPT3/8-IG
Name
10_01_19_00064
NNCUSTOM
SAXM 40 ED-85 NPT3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 40 ED-85 NPT3/8-IG
LINACUSTOM
SAXM 40 ED-85 NPT3/8-IG
Order number
10.01.19.00064
dn
5.1 mm
Dmax(S)
45.4 mm
Ds
41.3 mm
G1
NPT3/8-IG
H
37.6 mm
LG1
14 mm
SW1
22 mm
Z
6.9 mm
Saugkraft
69 N
Querkraft
38 N
Querkraft (geölte Oberfläche)
71 N
Volumen
7.1 cmł
Werkstückradius (min) (konvex)
25 mm
Schlauchinnendurchmesser (empf.)
5 mm
Baugröße
40
Connection
NPT3/8-IG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
21.1 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD