??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 40 ED-85 M14x1.5-AG
Bill of material
SCHMALZ 10.01.19.00022 SAXM 40 ED-85 M14x1.5-AG
Name
10_01_19_00022
NNCUSTOM
SAXM 40 ED-85 M14x1.5-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 40 ED-85 M14x1.5-AG
LINACUSTOM
SAXM 40 ED-85 M14x1.5-AG
Order number
10.01.19.00022
dn
5.1 mm
Dmax(S)
45.4 mm
Ds
41.3 mm
G1
M14x1.5-AG
H
27.6 mm
LG1
10 mm
SW1
17 mm
Z
6.9 mm
Saugkraft
69 N
Querkraft
38 N
Querkraft (geölte Oberfläche)
71 N
Volumen
7.1 cmł
Werkstückradius (min) (konvex)
25 mm
Schlauchinnendurchmesser (empf.)
5 mm
Baugröße
40
Connection
M14x1.5-AG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
16.2 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD