目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.19.00050 SAXM 30 ED-85 G3/8-AG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAXM
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saxm/10_01_19_00050.prj},{NB=SCHMALZ 10.01.19.00050 SAXM 30 ED-85 G3/8-AG},{NAME=10_01_19_00050},{INAME=10_01_19_00050},{SHA256=6olwkkIMyZs+Qtgnd0LH+4w9xa2WsmzlXXR4z+kFDpw=},{NNCUSTOM=SAXM 30 ED-85 G3/8-AG},{NTCUSTOM=Glockensauggreifer (rund)},{NBCUSTOM=SAXM 30 ED-85 G3/8-AG},{LINACUSTOM=SAXM 30 ED-85 G3/8-AG},{ARTNR=10.01.19.00050},{C124=5.1},{C1688=35.2},{C614=31.6},{C132=G3/8\"-AG},{C117=25.5},{C133=10},{C140=22},{C171=4.3},{C556=39},{C681=32},{C682=41},{C683=3.4},{C462=18},{C455=5},{C946=30},{C2195=G3/8\"-AG},{C1432=0},{C444=Elastodur},{C445=85},{C575=20.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 30 ED-85 G3/8-AG
Bill of material
SCHMALZ 10.01.19.00050 SAXM 30 ED-85 G3/8-AG
Name
10_01_19_00050
NNCUSTOM
SAXM 30 ED-85 G3/8-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 30 ED-85 G3/8-AG
LINACUSTOM
SAXM 30 ED-85 G3/8-AG
Order number
10.01.19.00050
dn
5.1
mm
Dmax(S)
35.2
mm
Ds
31.6
mm
G1
G3/8"-AG
H
25.5
mm
LG1
10
mm
SW1
22
mm
Z
4.3
mm
Saugkraft
39
N
Querkraft
32
N
Querkraft (geölte Oberfläche)
41
N
Volumen
3.4
cmł
Werkstückradius (min) (konvex)
18
mm
Schlauchinnendurchmesser (empf.)
5
mm
Baugröße
30
Connection
G3/8"-AG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85
°Sh
Weight
20.7
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型