??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 20 ED-85 M16x1.5-AG
Bill of material
SCHMALZ 10.01.19.00105 SAXM 20 ED-85 M16x1.5-AG
Name
10_01_19_00105
NNCUSTOM
SAXM 20 ED-85 M16x1.5-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 20 ED-85 M16x1.5-AG
LINACUSTOM
SAXM 20 ED-85 M16x1.5-AG
Order number
10.01.19.00105
dn
5.1 mm
Dmax(S)
26 mm
Ds
21.8 mm
G1
M16x1.5-AG
H
24.4 mm
LG1
10 mm
SW1
22 mm
Z
3 mm
Saugkraft
20 N
Querkraft
15 N
Querkraft (geölte Oberfläche)
20 N
Volumen
1.55 cmł
Werkstückradius (min) (konvex)
20 mm
Schlauchinnendurchmesser (empf.)
5 mm
Baugröße
20
Connection
M16x1.5-AG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
19.8 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD