目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.19.00097 SAXM 20 ED-85 G3/8-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAXM
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saxm/10_01_19_00097.prj},{NB=SCHMALZ 10.01.19.00097 SAXM 20 ED-85 G3/8-IG},{NAME=10_01_19_00097},{INAME=10_01_19_00097},{SHA256=yCcuh0+WxLZcW9+jFo6mbS49SQ/5ptKKeLnqgpBc4Ps=},{NNCUSTOM=SAXM 20 ED-85 G3/8-IG},{NTCUSTOM=Glockensauggreifer (rund)},{NBCUSTOM=SAXM 20 ED-85 G3/8-IG},{LINACUSTOM=SAXM 20 ED-85 G3/8-IG},{ARTNR=10.01.19.00097},{C124=5.1},{C1688=26},{C614=21.8},{C132=G3/8\"-IG},{C117=33.7},{C133=12},{C140=22},{C171=3},{C556=20},{C681=15},{C682=20},{C683=1.55},{C462=20},{C455=5},{C946=20},{C2195=G3/8\"-IG},{C1432=0},{C444=Elastodur},{C445=85},{C575=18.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 20 ED-85 G3/8-IG
Bill of material
SCHMALZ 10.01.19.00097 SAXM 20 ED-85 G3/8-IG
Name
10_01_19_00097
NNCUSTOM
SAXM 20 ED-85 G3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 20 ED-85 G3/8-IG
LINACUSTOM
SAXM 20 ED-85 G3/8-IG
Order number
10.01.19.00097
dn
5.1
mm
Dmax(S)
26
mm
Ds
21.8
mm
G1
G3/8"-IG
H
33.7
mm
LG1
12
mm
SW1
22
mm
Z
3
mm
Saugkraft
20
N
Querkraft
15
N
Querkraft (geölte Oberfläche)
20
N
Volumen
1.55
cmł
Werkstückradius (min) (konvex)
20
mm
Schlauchinnendurchmesser (empf.)
5
mm
Baugröße
20
Connection
G3/8"-IG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85
°Sh
Weight
18.6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型