??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 115 ED-85 M14x1.5-AG
Bill of material
SCHMALZ 10.01.19.00047 SAXM 115 ED-85 M14x1.5-AG
Name
10_01_19_00047
NNCUSTOM
SAXM 115 ED-85 M14x1.5-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 115 ED-85 M14x1.5-AG
LINACUSTOM
SAXM 115 ED-85 M14x1.5-AG
Order number
10.01.19.00047
dn
6.1 mm
Dmax(S)
129.4 mm
Ds
115.2 mm
G1
M14x1.5-AG
H
50.1 mm
LG1
10 mm
SW1
22 mm
Z
20 mm
Saugkraft
549 N
Querkraft
320 N
Querkraft (geölte Oberfläche)
584 N
Volumen
141.5 cmł
Werkstückradius (min) (konvex)
50 mm
Schlauchinnendurchmesser (empf.)
6 mm
Baugröße
115
Connection
M14x1.5-AG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
92.5 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD