目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.19.00043 SAXM 100 ED-85 RA
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAXM
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saxm/10_01_19_00043.prj},{NB=SCHMALZ 10.01.19.00043 SAXM 100 ED-85 RA},{NAME=10_01_19_00043},{INAME=10_01_19_00043},{SHA256=eOsCA/Nh3l0mNVNgPyKcYgHgTgnGc2xI8wbAPXjmhOQ=},{NNCUSTOM=SAXM 100 ED-85 RA},{NTCUSTOM=Glockensauggreifer (rund)},{NBCUSTOM=SAXM 100 ED-85 RA},{LINACUSTOM=SAXM 100 ED-85 RA},{ARTNR=10.01.19.00043},{C124=6.1},{C1688=111.1},{C614=99.7},{C117=48.7},{C618=31.8},{C171=17.1},{C556=412},{C681=230},{C682=414},{C683=95.5},{C462=40},{C455=6},{C946=100},{C2195=Rechteckadapter},{C1432=0},{C444=Elastodur},{C445=85},{C575=72.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 100 ED-85 RA
Bill of material
SCHMALZ 10.01.19.00043 SAXM 100 ED-85 RA
Name
10_01_19_00043
NNCUSTOM
SAXM 100 ED-85 RA
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 100 ED-85 RA
LINACUSTOM
SAXM 100 ED-85 RA
Order number
10.01.19.00043
dn
6.1
mm
Dmax(S)
111.1
mm
Ds
99.7
mm
H
48.7
mm
L4
31.8
mm
Z
17.1
mm
Saugkraft
412
N
Querkraft
230
N
Querkraft (geölte Oberfläche)
414
N
Volumen
95.5
cmł
Werkstückradius (min) (konvex)
40
mm
Schlauchinnendurchmesser (empf.)
6
mm
Baugröße
100
Connection
Rechteckadapter
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85
°Sh
Weight
72.8
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型