??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 100 ED-85 NPT3/8-IG
Bill of material
SCHMALZ 10.01.19.00068 SAXM 100 ED-85 NPT3/8-IG
Name
10_01_19_00068
NNCUSTOM
SAXM 100 ED-85 NPT3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 100 ED-85 NPT3/8-IG
LINACUSTOM
SAXM 100 ED-85 NPT3/8-IG
Order number
10.01.19.00068
dn
6.1 mm
Dmax(S)
111.1 mm
Ds
99.7 mm
G1
NPT3/8-IG
H
57.2 mm
LG1
14 mm
SW1
22 mm
Z
17.1 mm
Saugkraft
412 N
Querkraft
230 N
Querkraft (geölte Oberfläche)
414 N
Volumen
95.5 cmł
Werkstückradius (min) (konvex)
40 mm
Schlauchinnendurchmesser (empf.)
6 mm
Baugröße
100
Connection
NPT3/8-IG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
75.3 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD