??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAG - SAG 60 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.01.12297 SAG 60 NBR-60 M10-AG
Name
10_01_01_12297
NNCUSTOM
SAG 60 NBR-60 M10-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAG 60 NBR-60 M10-AG
LINACUSTOM
SAG 60 NBR-60 M10-AG
Order number
10.01.01.12297
dn
4 mm
Dmax(S)
70.5 mm
Ds
63.5 mm
G1
M10-AG
H
43.2 mm
LG1
12 mm
SW1
22 mm
Z
10.6 mm
Saugkraft
122 N
Baugröße
60
Saugerwerkstoff
Nitrilkautschuk NBR
Werkstoffhärte
60 °Sh
Weight
54.4 g
Previews
3D
Dimension
2D
Download CAD models