??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAG - SAG 45 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.01.12296 SAG 45 NBR-60 M10-AG
Name
10_01_01_12296
NNCUSTOM
SAG 45 NBR-60 M10-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAG 45 NBR-60 M10-AG
LINACUSTOM
SAG 45 NBR-60 M10-AG
Order number
10.01.01.12296
dn
4 mm
Dmax(S)
51.5 mm
Ds
47 mm
G1
M10-AG
H
36.5 mm
LG1
12 mm
SW1
17 mm
Z
7.8 mm
Saugkraft
68 N
Baugröße
45
Saugerwerkstoff
Nitrilkautschuk NBR
Werkstoffhärte
60 °Sh
Weight
27.8 g
Previews
3D
Размер
2D
Сваляне на CAD модели