??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BEE-30-M4 - 30中心孔6.8系列铝型材-紧固件*后装弹珠螺母
Bill of material
BEE-30-M5
Bestellnummer
CODE
BEE
syxc
30type
M
N
8 mm
E
0.5 mm
H
7.8 mm
K
12.0 mm
L
20.0 mm
weight
g
PDF
bee-30-m4.pdf
Previews
3D
Dimension
2D
Download CAD models