??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BEE-20-M4 - Rear mounted maroon nut
Bill of material
BEE-20-M4
Bestellnummer
CODE
BEE
syxc
20type
M
N
6 mm
E
0.5 mm
H
5.0 mm
K
8.2 mm
L
14.0 mm
weight
g
PDF
BEE.pdf
Previews
3D
Dimension
2D
Download CAD models