??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Eaton BIM
Description
BeamTech - Beam light
Bill of material
BT1S-CCGS-0
Part Number
LOD Level
Mounting type
Preview picture
Product Family
BeamTech - Beam light
Material
Maerial EAN
Material Description
Mounting method
Wall surface mounted / ceiling surface mounting
Function
Escape route lighting
Pictogram included
No
Lamp type
LED not exchangeable
Number of lighting heads
Material housing
Plastic
Colour housing
White
Voltage type
AC/DC
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
Light distributor
Refractor lens
Degree of protection (IP)
IP65
Impact strength
IK07
Protection class
II
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
Rated luminous flux acc. IEC 62722-2-1
lm
Width
155 mm
Height/depth
69 mm
Length
mm
Conductor cross section
2.5 mm^2
Testing system
CG-S | STAR | STAR+
Frequency
50 - 60 Hz
Outdoor use compliance
False
Luminaire with limited surface temperature, class "D“
False
Current consumption at 220V DC
mA
Apparent power at mains operation
VA
Max. system power
W
PDF Info
PDF Info
WEB Info
WEB Info
LDT file
LDT
Previews
3D
尺寸
2D
下載CAD模型