??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BEA26-4 - Connecting Link for Manual Motor Starter
Bill of material
ABB - 1SBN082306T1000 + BEA26-4 Connecting Link with Manual Motor Starter
Product ID
1SBN082306T1000
Extended Product Type
BEA26-4
Invoice Description
BEA26-4 Connecting Link with Manual Motor Starter
Description
Screw Terminals AF(C) Accessory
Long Description
The BEA26-4 connecting link is used to connect AF26..AF38 contactors with the MS116-0,16 ... MS116-16 or MS132-0,16 ... MS132-10 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter.
International product number
3471523130746
Product number of the Manufacturer
1SBN082306T1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BEA26-4
Deeplink product page
Link to product detail page
Aperçus 3D
3D
2D
Modèles CAO générés