??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
BE83B - Cone positioning pin - inner mounting type
Bill of material
BE83BE-D25
CNSORDERNO
BE83BE-D25
Series code
BE83BE
TYPE
Internal installation type · short type
material quality
SKD11
hardness
56~60HRC
Dh7
25 mm
Dh7T
-0.021/0 mm
L
25 mm
L1
20 mm
L2
5 mm
d
6.6 mm
d1
11 mm
H
8 mm
V
7.5 mm
Applicable screws
M6
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models