??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BE77EU - Pin - Press pull ring type
Bill of material
BE77EU-d6-L15
CNSORDERNO
Series code
BE77EU
TYPE
Press pull ring type
Ring material
SUS304
Sales material
SUS304
Ball head material
SUS440C
Ball hardness
55HRC~
Handle material
SUS304
Button material
SUS304
d
mm
L
mm
L1
mm
d1
mm
d2
mm
d3
mm
D
28 mm
H
mm
V
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models