??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BE76BF - Support block - adjustable type
Bill of material
BE76BF-H50-A90
CNSORDERNO
Series code
BE76BF
TYPE
Adjustable type
material quality
S45C
hardness
Quenching hardness of 39~45HRC
Surface Treatment
turn black
H
mm
A
mm
h
mm
A1
50 mm
A2
30 mm
M
M16
W
17 mm
W2
50 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models