??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
HEFA
Description
BE73A_B - Dynamic steel ball positioning screw - screw type
Bill of material
BE73AF-M24-L120
CNSORDERNO
Series code
TYPE
Material
S45C
Main body hardness
28~32HRC
Main surface treatment
turn black
Block material
SUJ2
Block hardness
62HRC~
M
L
mm
D
mm
B1
mm
t
mm
Maximum bearing capacity MAX (kN)
weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models