??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
BE20C - Fixed guide block - flat bottom type
Bill of material
BE20CB
CNSORDERNO
BE20CB
Serial code
BE20CB
texture of material
S45C
hardness
40~45HRC
L
35 mm
L1
25 mm
L2
25 mm
A
25 mm
H
14 mm
d
9 mm
R
2 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models