??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDV - Mounted Bearing,Outer Spherical Ball Bearing With Light Diamond Seat,Cast Type,Standard Type
Bill of material
E-BDV-201G
Code
Type
Bearing pedestal material
HT200 Grey Cast Iron
Bearing material
GCr15
Specifications
National standard model
SBLF201 mm
Internal Diameter
12 mm
H
81 mm
J
63.5 mm
L
56 mm
H1
9.5 mm
A
18.0 mm
N
8 mm
S
6.0 mm
B
25.5 mm
Bi
22 mm
Mounting Hole Size Tolerance
+0.5/-0.5 mm
deviation
0.6 mm
Bolt
M6
Tightening torque
4 N*m
dynamic load CR
9550 N
Static load COR
4780 N
weight
270 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models