??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDU02_SDU03 - Bearing with seat, miniature vertical seat outer spherical ball bearing · eccentric sleeve locking, casting molding (bearing seat concave spherical surface tolerance: transition fit)
Bill of material
BDU02-000
code
type
Standard type · eccentric sleeve locking
Bearing seat material
Bearing material
Specifications
GB model
UFL000
d
10 mm
H
60 mm
J
45 mm
L
36 mm
A1
5.5 mm
A2
5.5 mm
A
11.5 mm
N
7 mm
S
4.0 mm
Bi
17.5 mm
mounting bolts
M6 mm
Tightening torque
4.0 N·m
basic load rating, dynamic load(Cr)
4600 N
basic load rating, static load(Cor)
2000 N
weight
60 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models